Philips MasterClass, LEDtube, T8, 1200 mm, 10.9 W, 5000 K, 2100 lm, 50000 hour(s)

10.9T8/MAS/48-850/IF21/G/DIM UE 25/1

Product Description

MasterClass, LEDtube, T8, 1200 mm, 10.9 W, 5000 K, 2100 lm, 50000 hour(s), 192 lm/W, G13, Glass

Order code: 929004255304

Specifications

  • Cap-Base
    G13
  • Nominal lifetime
    50,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDtube

Downloads