Philips MasterClass, LEDtube, T8, 1200 mm, 10.9 W, 4000 K, 2100 lm, 50000 hour(s)
10.9T8/MAS/48-840/IF21/G/DIM UE 25/1
Product Description
MasterClass, LEDtube, T8, 1200 mm, 10.9 W, 4000 K, 2100 lm, 50000 hour(s), 192 lm/W, G13, Glass
Specifications
- Cap-Base G13
- Nominal lifetime 50,000 hour(s)
- Switching Cycle 50,000
- Lighting Technology LEDtube