Global - English

Philips MasterClass, LEDtube, T8, 600 mm, 13 W, 5000 K, 2100 lm, 70000 hour(s)

13T8-6U/MAS/24-850/IF21/P/DIM 10/1

Product Description

MasterClass, LEDtube, T8, 600 mm, 13 W, 5000 K, 2100 lm, 70000 hour(s), 161.00 lm/W, G13, Plastic

Order code: 929001987704

Specifications

  • Cap-Base
    G13
  • Nominal lifetime
    70,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDtube