Philips MasterClass, LEDtube, T8, 600 mm, 13 W, 3500 K, 2000 lm, 70000 hour(s)

13T8-6U/MAS/24-835/IF20/P/DIM 10/1

Product Description

MasterClass, LEDtube, T8, 600 mm, 13 W, 3500 K, 2000 lm, 70000 hour(s), 153.00 lm/W, G13, Plastic

Order code: 929001987504

Specifications

Cap-Base
G13
Nominal lifetime
70,000 hour(s)
Switching Cycle
50,000
Lighting Technology
LEDtube

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929001987504 en_AA pdf 639.2 kB

Visuals

Product-Photographs-929001987504_EU
Multiple assets - Visuals
Product-Diagrams-929001987504_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - 13T8-6U/MAS/24-835/IF20/P/DIM 10/1 IES 1.7 kB

Other

Environmental product declaration
EPD-Philips-MasterClass-InstantFit-UL-Type-A-T8-COMF-9434998-Ref-929001987604 pdf 672.1 kB