Global - English

Philips CorePro, LEDtube, T5, 600 mm, 9 W, 3000 K, 3500 K, 4000 K, 5000 K, 6500 K, 1200 lm, 50000 hour(s)

9T5HE/COR/22-5CCT/MF12/G 25/1

Product Description

CorePro, LEDtube, T5, 600 mm, 9 W, 3000 K, 3500 K, 4000 K, 5000 K, 6500 K, 1200 lm, 50000 hour(s), 133 lm/W, G5, Glass, RG0

Order code: 929004235104

Specifications

  • Cap-Base
    G5
  • Nominal lifetime
    50,000 hour(s)
  • Switching Cycle
    200,000
  • Lighting Technology
    LEDtube

Downloads

Family

Product