Philips CorePro, LEDtube, T5, 300 mm, 4.5 W, 3000 K, 3500 K, 4000 K, 5000 K, 6500 K, 500 lm, 50000 hour(s)
4.5T5HE/COR/12-5CCT/MF5/G 25/1
Product Description
CorePro, LEDtube, T5, 300 mm, 4.5 W, 3000 K, 3500 K, 4000 K, 5000 K, 6500 K, 500 lm, 50000 hour(s), 111 lm/W, G5, Glass, RG0
Specifications
- Cap-Base G5
- Nominal lifetime 50,000 hour(s)
- Switching Cycle 200,000
- Lighting Technology LEDtube