Philips CorePro, LEDtube, T5, 1200 mm, 25 W, 3500 K, 3300 lm, 50000 hour(s)

25T5HO/COR/46-835/MF33/G 25/1

Product Description

CorePro, LEDtube, T5, 1200 mm, 25 W, 3500 K, 3300 lm, 50000 hour(s), 132.00 lm/W, G5, Glass

Order code: 929003122404

Specifications

  • Cap-Base
    G5
  • Nominal lifetime
    50,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDtube

Downloads