PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips CorePro, LED, T5, 1200 mm, 24 W, 5000 K, 3500 lm, 50000 hour(s)

24T5HO/COR/46-850/IF35/G/DIM 25/1

Product Description

CorePro, LED, T5, 1200 mm, 24 W, 5000 K, 3500 lm, 50000 hour(s), 145.00 lm/W, G5, Glass

Order code: 929003134204

Specifications

  • Cap-Base
    G5
  • Nominal lifetime
    50,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LED

Downloads