Global - English

Philips CorePro, LEDtube, T5, 1200 mm, 14 W, 5000 K, 2100 lm, 50000 hour(s)

14T5HE/46-850/IF21/G/DIM 10/1

Product Description

CorePro, LEDtube, T5, 1200 mm, 14 W, 5000 K, 2100 lm, 50000 hour(s), 150.00 lm/W, G5, Glass

Order code: 929001824204

Specifications

  • Cap-Base
    G5
  • Nominal lifetime
    50,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDtube

Downloads

Family

Product