Philips MasterClass, LEDtube, T5, 1200 mm, 24 W, 4000 K, 3500 lm, 50000 hour(s)

24T5HO/46-840/IF35/P/DIM 10/1

Product Description

MasterClass, LEDtube, T5, 1200 mm, 24 W, 4000 K, 3500 lm, 50000 hour(s), 145.00 lm/W, G5, Plastic

Order code: 929001283904

Specifications

  • Cap-Base
    G5
  • Nominal lifetime
    50,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDtube

Downloads