Global - English

Philips CorePro, LEDtube, T8-1U, 600 mm, 11.5 W, 13 W, 15 W, 3000 K, 3500 K, 4000 K, 5000 K, 6500 K, 1800 lm, 2000 lm, 2200 lm, 50000 hour(s)

15T8-1U/COR/24-5CCT/FF22/G 10/1

Product Description

CorePro, LEDtube, T8-1U, 600 mm, 11.5 W, 13 W, 15 W, 3000 K, 3500 K, 4000 K, 5000 K, 6500 K, 1800 lm, 2000 lm, 2200 lm, 50000 hour(s), 146 lm/W, 2G13, Glass

Order code: 929004257834

Specifications

  • Cap-Base
    2G13
  • Nominal lifetime
    50,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDtube

Downloads

Family

Product