Global - English

Philips CorePro, LEDtube, T8, 900 mm, 10.5, 3000 K, 3500 K, 4000 K, 5000 K, 6500 K, 1400 lm, 1400 lm, 1500 lm, 1500 lm, 1500 lm, 50000 hour(s)

10.5T8/COR/36-5CCT/FF15/G/DIM 25/1

Product Description

CorePro, LEDtube, T8, 900 mm, 10.5, 3000 K, 3500 K, 4000 K, 5000 K, 6500 K, 1400 lm, 1400 lm, 1500 lm, 1500 lm, 1500 lm, 50000 hour(s), 136 lm/W, G13, Glass

Order code: 929003794604

Specifications

  • Cap-Base
    G13
  • Nominal lifetime
    50,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDtube

Downloads

Family

Product