Global - English

Philips CorePro, LEDtube, T8, 600 mm, 7.5, 3000 K, 3500 K, 4000 K, 5000 K, 6500 K, 1050 lm, 1050 lm, 1100 lm, 1100 lm, 1100 lm, 50000 hour(s)

7.5T8/COR/24-5CCT/FF12/G/DIM 25/1

Product Description

CorePro, LEDtube, T8, 600 mm, 7.5, 3000 K, 3500 K, 4000 K, 5000 K, 6500 K, 1050 lm, 1050 lm, 1100 lm, 1100 lm, 1100 lm, 50000 hour(s), 141 lm/W, G13, Glass

Order code: 929003794504

Specifications

  • Cap-Base
    G13
  • Nominal lifetime
    50,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDtube

Downloads

Family

Product