Philips CorePro, LEDtube, T8, 1200 mm, 10 W, 14 W, 5000 K, 1600 lm, 2100 lm, 70000 hour(s)
10T8/COR/48-850/DF16/G/DIM UL-C 25/1
Product Description
CorePro, LEDtube, T8, 1200 mm, 10 W, 14 W, 5000 K, 1600 lm, 2100 lm, 70000 hour(s), 150 lm/W, G13, Glass
Specifications
- Cap-Base G13
- Nominal lifetime 70,000 hour(s)
- Switching Cycle 50,000
- Lighting Technology LEDtube