PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips CorePro, LED, T8, 1200 mm, 10 W, 14 W, 4000 K, 1600 lm, 2100 lm, 70000 hour(s)

10T8/COR/48-840/DF16/G/DIM UL-C 25/1

Product Description

CorePro, LED, T8, 1200 mm, 10 W, 14 W, 4000 K, 1600 lm, 2100 lm, 70000 hour(s), 150 lm/W, G13, Glass

Order code: 929003651704

Specifications

  • Cap-Base
    G13
  • Nominal lifetime
    70,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LED

Downloads