Global - English

Philips CorePro, LEDtube, T8, 2400 mm, 26, 34, 43, Selectable, 3000 K, 3500 K, 4000 K, 5000 K, 6500 K, 3400 lm, 4300 lm, 5200 lm, 50000 hour(s)

40T8/COR/96-5CCT/MF55LS/G/FA8-R17D 10/1

Product Description

CorePro, LEDtube, T8, 2400 mm, 26, 34, 43, Selectable, 3000 K, 3500 K, 4000 K, 5000 K, 6500 K, 3400 lm, 4300 lm, 5200 lm, 50000 hour(s), 126 lm/W, FA8/R17D, Glass, RG0

Order code: 929003815504

Specifications

  • Cap-Base
    FA8/R17D
  • Nominal lifetime
    50,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDtube

Downloads

Family

Product