Philips CorePro, LED, T8, 600 mm, 8.5 W, 3000 K, 1100 lm, 50000 hour(s)

8.5T8/COR/24-830/MF11/G 10/1

Product Description

CorePro, LED, T8, 600 mm, 8.5 W, 3000 K, 1100 lm, 50000 hour(s), 129.00 lm/W, G13, Glass

Order code: 929001933804

Specifications

  • Cap-Base
    G13
  • Nominal lifetime
    50,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LED

Downloads