Global - English

Philips CorePro, LEDtube, T8, EM/Mains, 450 mm, 5.4 W, 15W TL-D, 3000 K, 4000 K, 6500 K, 620 lm, 650 lm, 650 lm, CRI 80, 50000 hour(s)

CorePro LEDtube 450mm HO 5.4W 3CCT T8

New

Product Description

CorePro, LEDtube, T8, EM/Mains, 450 mm, 5.4 W, LED alternative to 15W TL-D, 3000 K, 4000 K, 6500 K, 620 lm, 650 lm, 650 lm, CRI 80, 50000 hour(s), 120 lm/W, EEL E, G13, Beam angle 240 degree(s), Glass, 0 %, 450mm, RG0, SDCM 6, PF 0.9, IP20, SVM 0.4, PstLM 1

Order code: 929004320302
Full order code: 872110313945000

Specifications

  • Cap-Base
    G13
  • Nominal lifetime
    50,000 hour(s)
  • Switching Cycle
    200,000
  • Lighting Technology
    LEDtube
  • Flux measurement reference
    Sphere
  • Warranty period
    3 years

Downloads

Family

Product