Global - English

Philips CorePro, LEDtube, T8, 2400 mm, 28 W, 5000 K, 4200 lm, 50000 hour(s)

28T8/COR/96-850/IF42/G/FA8 10/1

Product Description

CorePro, LEDtube, T8, 2400 mm, 28 W, 5000 K, 4200 lm, 50000 hour(s), 150 lm/W, FA8, Glass

Order code: 929001897434

Specifications

  • Cap-Base
    FA8
  • Nominal lifetime
    50,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDtube

Downloads

Family

Product