Philips CorePro, LEDtube, T8, 1200 mm, 14 W, 3000 K, 2000 lm, 70000 hour(s)
14T8/COR/48-830/IF20/G/DIM 10/1
Product Description
CorePro, LEDtube, T8, 1200 mm, 14 W, 3000 K, 2000 lm, 70000 hour(s), 142.86 lm/W, G13, Glass
Specifications
- Cap-Base
- G13
- Nominal lifetime
- 70,000 hour(s)
- Switching Cycle
- 50,000
- Lighting Technology
- LEDtube