Global - English

Philips Contractor grade, LEDtube, T8, 1200 mm, 15.3 W, 5000 K, 2100 lm, 50000 hour(s)

15.3T8/CNG/48-850/MX21/G 25/1

Product Description

Contractor grade, LEDtube, T8, 1200 mm, 15.3 W, 5000 K, 2100 lm, 50000 hour(s), 137 lm/W, G13, Glass, 0 %

Order code: 929004351704

Specifications

  • Cap-Base
    G13
  • Nominal lifetime
    50,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDtube

Downloads

Family

Product