Philips Contractor grade, LEDtube, T8, 1200 mm, 15.3 W, 4000 K, 2100 lm, 50000 hour(s)
15.3T8/CNG/48-840/MX21/G 25/1
Product Description
Contractor grade, LEDtube, T8, 1200 mm, 15.3 W, 4000 K, 2100 lm, 50000 hour(s), 137 lm/W, G13, Glass, 0 %
Specifications
- Cap-Base G13
- Nominal lifetime 50,000 hour(s)
- Switching Cycle 50,000
- Lighting Technology LEDtube