Philips Contractor grade, LED, T8, 1200 mm, 16.5 W, 5000 K, 2100 lm, 50000 hour(s)
16.5T8/CNG/48-850/MF21/G 25/1
Product Description
Contractor grade, LED, T8, 1200 mm, 16.5 W, 5000 K, 2100 lm, 50000 hour(s), 127.00 lm/W, G13, Glass
Specifications
- Cap-Base G13
- Nominal lifetime 50,000 hour(s)
- Switching Cycle 50,000
- Lighting Technology LED