Philips MASTER, LEDspot, PAR16, 50 W, GU10, 3000 K, 375 lm, CRI 97, 40000 hour(s), Glass
MAS LED ExpertColor 5.5-50W GU10 930 36D
Product Description
MASTER, LEDspot, PAR16, 50 W, GU10, 3000 K, 375 lm, CRI 97, 40000 hour(s), Glass, 68 lm/W, EEL G, PF 0.8, Beam angle 36 degree(s), RG1, IP20, SVM 0.4, PstLM 1
Specifications
- Cap-Base GU10
- Nominal lifetime 40,000 hour(s)
- Switching Cycle 50,000
- Lighting Technology LEDspot
- Flux measurement reference Narrow Cone
- Warranty period 5 years