Philips MASTER, LEDspot, PAR16, 35 W, GU10, 4000 K, 300 lm, CRI 97, 40000 hour(s), Glass

MAS LED ExpertColor 3.9-35W GU10 940 25D

Product Description

MASTER, LEDspot, PAR16, 35 W, GU10, 4000 K, 300 lm, CRI 97, 40000 hour(s), Glass, 76 lm/W, EEL F, PF 0.8, Beam angle 25 degree(s), RG1, IP20, SVM 0.4, PstLM 1

Order code: 929001346602
Full order code: 871869670753100

Specifications

  • Cap-Base
    GU10
  • Nominal lifetime
    40,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDspot
  • Flux measurement reference
    Narrow Cone

Downloads