Global - English

Philips MASTER, LEDspot, MR16, 35 W, GU5.3, 3000 K, 440 lm, CRI 97, 40000 hour(s), Plastic

MAS LED ExpertColor 6.7-35W MR16 930 60D

Product Description

MASTER, LEDspot, MR16, 35 W, GU5.3, 3000 K, 440 lm, CRI 97, 40000 hour(s), Plastic, 65.00 lm/W, EEL G, PF 0.7, Beam angle 60 degree(s), RG1, IP20

Order code: 929003078602
Full order code: 871951435843000

Specifications

  • Cap-Base
    GU5.3
  • Nominal lifetime
    40,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDspot
  • Flux measurement reference
    Narrow Cone
  • Warranty period
    5 years

Downloads

Family

Product