Global - English

Philips LED, PL-C, HF/Mains, 148 mm, 9.5 W, 26W PL-C, 3000 K, 4000 K, 6500 K, 1150 lm, 1235 lm, 1150 lm, CRI 80, 30000 hour(s)

CorePro LED PLC 360D 9.5W 3CCT 4P G24q-3

New

Product Description

LED, PL-C, HF/Mains, 148 mm, 9.5 W, LED alternative to 26W PL-C, 3000 K, 4000 K, 6500 K, 1150 lm, 1235 lm, 1150 lm, CRI 80, 30000 hour(s), 130 lm/W, EEL E, G24q-3, Beam angle 360 degree(s), Glass, RG0, SDCM 6, PF 0.9, IP20, SVM 0.4, PstLM 1

Order code: 929004432302
Full order code: 872110314756100

Specifications

  • Cap-Base
    G24q-3
  • Nominal lifetime
    30,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LED
  • Flux measurement reference
    Sphere
  • Warranty period
    3 years

Downloads

Family

Product