Global - English

Philips Fortimo SLM C 935 PW 1212 L22 2828 G8NHE

Product Description

Philips Fortimo SLM C 935 PW 1212 L22 2828 G8NHE

Order code: 929003909380
Full order code: 872016938398200

Specifications

  • Luminous Flux
    6,565 lm
  • Color Consistency Initial
    2
  • Correlated Color Temperature (Nom)
    3500 K
  • Luminous Efficacy (rated) (Nom)
    175 lm/W
  • Color rendering index (CRI)
    90
  • CoB LES (mm)
    22 mm

Downloads

Family

Product