Global - English

Philips Fortimo SLM C 950 1211 L22 2828 G8N HE

Product Description

Philips Fortimo SLM C 950 1211 L22 2828 G8N HE

Order code: 929003907780
Full order code: 872016938350000

Specifications

  • Luminous Flux
    6,050 lm
  • Color Consistency Initial
    2
  • Correlated Color Temperature (Nom)
    5000 K
  • Luminous Efficacy (rated) (Nom)
    176 lm/W
  • Color rendering index (CRI)
    90
  • CoB LES (mm)
    22 mm

Downloads

Family

Product