Global - English

Philips Fortimo SLM C 840 1210 L15 1919 G8N HE

Product Description

Philips Fortimo SLM C 840 1210 L15 1919 G8N HE

Order code: 929003905680
Full order code: 872016938287900

Specifications

  • Luminous Flux
    5,395 lm
  • Color Consistency Initial
    2
  • Correlated Color Temperature (Nom)
    4000 K
  • Luminous Efficacy (rated) (Nom)
    174 lm/W
  • Color rendering index (CRI)
    80
  • CoB LES (mm)
    15 mm

Downloads

Family

Product