Global - English

Philips CoreLine Waterproof, (in brown Eco Packaging), 15 W, L600 mm, 1900 lm, 4000 K, Symmetrical, Clear, IP65, IK08, TW1-ready

WT120C G2 LED19S/840 PSU L600 BN

Product Description

(in brown Eco Packaging), L600 mm, Polycarbonate, Grey, Power supply unit (On/Off), 1900 lm, 15 W, 126 lm/W, 126 lm/W, 4000 K, (0.38,0.38)SDCM<=3, Symmetrical, Clear, Polycarbonate, IP65 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Push-in connector 3-pole, Simple Connection and removable cover available for feed-through wiring 1-phase (internal wiring is not included)

Order code: 911401825885
Full order code: 872016950215499

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Leaflets

Tendertext
Tender text - WT120C G2 LED19S/840 PSU L600 BN txt 3.5 kB
Product leaflet
Localized commercial leaflet 911401825885 en_AA pdf 380.7 kB

Brochures

Install instructions
Installation intruction, CoreLine waterproof WT120C G2 BN pdf 2.7 MB

Visuals

Product-Photographs-911401825885_EU
Multiple assets
Product-Diagrams-911401825885_EU
Multiple assets

Photometry and Lighting design

IES
IES File - WT120C G2 LED19S/840 PSU L600 BN IES
Revit file
Revit file - 911401825885 ZIP
Dialux
ULD File - WT120C G2 LED19S/840 PSU L600 BN ULD
Relux
ROLF File - WT120C G2 LED19S/840 PSU L600 BN ROLFZ
LDT
LDT File - WT120C G2 LED19S/840 PSU L600 BN LDT

Other

Environmental product declaration
EPD-Philips-CoreLine-Waterproof-911401825885 pdf 636.0 kB