Philips CoreLine Waterproof, 28.5 W, L1200 mm, 3700 lm, 3000 K, Wide beam, Matte, IP65, IK08, TW1-ready
WT120C G2 LED37S/830 PSU L1200
Product Description
L1200 mm, Polycarbonate, Gray, Power supply unit (On/Off), 3700 lm, 28.5 W, 130 lm/W, 3000 K, (0.43,0.40)SDCM<=3, Wide beam, Matte, Polycarbonate, IP65 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Push-in connector 3-pole, Simple Connection and removable cover available for feed-through wiring 1-phase (internal wiring is not included)
Specifications
- Light source replaceable No
- Number of gear units 1 unit
- Driver included Yes
- Service tag Yes
- Lighting Technology LED
- Value ladder Performance
- Serviceability class Class B, luminaire is equipped with some serviceable parts (when applicable): driver, control units, surge protection device, front cover and mechanical parts
- Warranty period 5 years
- Sustainability rating Unclassified