Philips CoreLine Waterproof, 75 W, L1500 mm, 12000 lm, 4000 K, DALI, Symmetrical, Clear, IP65, IK08
WT120C G2 LED120S/840 PSD L1500
Product Description
L1500 mm, Polycarbonate, Grey, Power supply unit with DALI interface, 12000 lm, 75 W, 160 lm/W, 4000 K, (0.38,0.38) SDCM≤3, Symmetrical, Clear, Polycarbonate, IP65 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Push-in connector 5-pole