Philips CoreLine Waterproof, 50 W, L1200 mm, 8000 lm, 4000 K, DALI, Symmetrical, Clear, IP65, IK08
WT120C G2 LED80S/840 PSD L1200
Product Description
L1200 mm, Polycarbonate, Grey, Power supply unit with DALI interface, 8000 lm, 50 W, 160 lm/W, 4000 K, (0.38,0.38) SDCM≤3, Symmetrical, Clear, Polycarbonate, IP65 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Push-in connector 5-pole
Specifications
- Number of gear units 1 unit
- Driver included Yes
- Service tag Yes
- Value ladder Performance
- Warranty period 5 years