Philips CoreLine Waterproof, 12.8 W, L600 mm, 2000 lm, 4000 K, Symmetrical, Clear, IP65, IK08
WT120C G2 LED20S/840 PSU L600
Product Description
L600 mm, Polycarbonate, Grey, Power supply unit (On/Off), 2000 lm, 12.8 W, 156 lm/W, 4000 K, (0.38,0.38) SDCM≤3, Symmetrical, Clear, Polycarbonate, IP65 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Push-in connector 3-pole
Specifications
- Number of gear units 1 unit
- Driver included Yes
- Service tag Yes
- Value ladder Performance
- Serviceability class Class B, luminaire is equipped with some serviceable parts (when applicable): driver, control units, surge protection device, front cover and mechanical parts
- Warranty period 5 years
- Sustainability rating -