Philips CoreLine waterproof gen3, All-in, 50 W, 28.5 W, L1500 mm, 4600 lm, 5700 lm, 6800 lm, 8000 lm, 4000 K, Symmetrical, Clear, IP66, IK08, TW3, EL-ready
WT120C G3 46_57_69_80S/840 PSU TW3 L1500
Product Description
L1500 mm, Polycarbonate, Grey, Power supply unit (On/Off), All-in, Multi Lumen, 4600 lm, 5700 lm, 6800 lm, 8000 lm, 50 W, 28.5 W, 162 lm/W, 160 lm/W, 4000 K, (0.38, 0.37) SDCM<3, Symmetrical, Clear, Polycarbonate, IP66 | Dust penetration-protected, jet-proof, IK08 | 6 J, Safety class I, Push-in connector 5-pole, Feed-through wiring 3-phase, Self‑contained emergency lighting is possible when used with a compatible battery kit accessory