Philips CoreLine waterproof gen3, 75 W, L1500 mm, 12000 lm, 4000 K, Symmetrical, Clear, IP66, IK08
WT120C G3 120S/840 PSU L1500
New
Product Description
L1500 mm, Polycarbonate, Grey, Power supply unit (On/Off), 12000 lm, 75 W, 160 lm/W, 4000 K, (0.38, 0.37) SDCM<3, Symmetrical, Clear, Polycarbonate, IP66 | Dust penetration-protected, jet-proof, IK08 | 6 J, Safety class I, Push-in connector 5-pole