Philips CoreLine trunking gen2.5, 132 W, L3400 mm, 22500 lm, 4000 K, Opal, Opal, White, IP20

LL243X 240S/840 HE PSU O 5x1.5 WH

Product Description

L3400 mm, Steel, White, Traffic white (RAL9016), Power supply unit (On/Off), 22500 lm, 132 W, 170 lm/W, 4000 K, (0.38, 0.38) SDCM <3, Opal, Opal, Polycarbonate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Connection unit 5-pole

Order code: 910925870145
Full order code: 872016947471000

Specifications

  • Number of gear units
    2 units
  • Driver included
    Yes
  • Value ladder
    Performance
  • Serviceability class
    Class C, luminaire without serviceable parts, not serviceable
  • Warranty period
    5 years
  • Sustainability rating
    Unclassified

Downloads