Global - English

Philips CoreLine Highbay gen6, UltraEfficient, 210 W, 40000 lm, 4000 K, Beam angle 55°, IP66, IK08

BY122P G6 LED400/UE840 PSU NB

Product Description

Aluminum die cast, Gray, Basalt gray (RAL7012), Single layer powder coating, Bracket, Surface, Suspended, Power supply unit (On/Off), 40000 lm, 210 W, 190 lm/W, 4000 K, (0.3818,0.3797) SDCM <5, Beam angle 55°, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Screw connector

Order code: 911401556945
Full order code: 872110330649400

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Leaflets

Tendertext
Tender text - BY122P G6 LED400/UE840 PSU NB txt 4.3 kB
Product leaflet
Localized commercial leaflet 911401556945 en_AA pdf 429.8 kB

Brochures

Install instructions
Mounting instruction, CoreLine highbay gen6, BY120/BY121/BY122P PSU PSD pdf 12.0 MB

Visuals

Product-Photographs-911401556945_EU
Multiple assets
Product-Diagrams-911401556945_EU
Multiple assets

Photometry and Lighting design

IES
IES File - BY122P G6 LED400/UE840 PSU NB IES
Revit file
Revit file - 911401556945 ZIP
Dialux
ULD File - BY122P G6 LED400/UE840 PSU NB ULD
Relux
ROLF File - BY122P G6 LED400/UE840 PSU NB ROLFZ
LDT
LDT File - BY122P G6 LED400/UE840 PSU NB LDT

Other

Environmental product declaration
EPD CoreLine highbay Gen6 BY122P BY122X pdf 1.0 MB