PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips CoreLine Highbay Gen6, UltraEfficient, 196 W, 35000 lm, 4000 K, Wireless, Interact Ready, Beam angle 90°, IP65, IK05

BY122X G6 LED350/840 SIA WB H4

Product Description

Aluminum die cast, Gray, Basalt gray (RAL7012), Single layer powder coating, Bracket, Surface, Suspended, Sensor ready driver Interact System ready, 35000 lm, 196 W, 178 lm/W, 4000 K, (0.3818,0.3797) SDCM <5, Beam angle 90°, IP65 | Dust penetration-protected, jet-proof, IK05 | 0.7 J, Safety class I, Screw connector

Order code: 911401556845
Full order code: 872110330670800

Specifications

  • Number of gear units
    2 units
  • Driver included
    Yes
  • Value ladder
    Performance
  • Serviceability class
    Class C, luminaire without serviceable parts, not serviceable
  • Warranty period
    5 years
  • Sustainability rating
    -

Downloads