Product Description
Aluminum die cast, Gray, Basalt gray (RAL7012), Single layer powder coating, Bracket, Surface, Suspended, Sensor ready driver Interact System ready, Sensor SNH (R) 210, 25000 lm, 137 W, 182 lm/W, 4000 K, (0.3818,0.3797) SDCM <5, Beam angle 90°, IP65 | Dust penetration-protected, jet-proof, IK05 | 0.7 J, Safety class I, Screw connector