Philips CoreLine Highbay Gen6, UltraEfficient, 137 W, 25000 lm, 4000 K, DALI, Beam angle 90°, IP66, IK08

BY121P G6 LED250/840 PSD WB

Product Description

Aluminum die cast, Gray, Basalt gray (RAL7012), Single layer powder coating, Bracket, Surface, Suspended, Power supply unit with DALI interface, 25000 lm, 137 W, 182 lm/W, 4000 K, (0.3818,0.3797) SDCM <5, Beam angle 90°, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Screw connector

Order code: 911401555545
Full order code: 872110330656200

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Value ladder
    Performance
  • Serviceability class
    Class C, luminaire without serviceable parts, not serviceable
  • Warranty period
    5 years
  • Sustainability rating
    Unclassified

Downloads