Philips CoreLine Highbay Gen6, UltraEfficient, 137 W, 25000 lm, 4000 K, DALI, Beam angle 55°, IP66, IK08
BY121P G6 LED250/840 PSD NB
Product Description
Aluminum die cast, Gray, Basalt gray (RAL7012), Single layer powder coating, Bracket, Surface, Suspended, Power supply unit with DALI interface, 25000 lm, 137 W, 182 lm/W, 4000 K, (0.3818,0.3797) SDCM <5, Beam angle 55°, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Screw connector
Specifications
- Number of gear units 1 unit
- Driver included Yes
- Value ladder Performance
- Serviceability class Class C, luminaire without serviceable parts, not serviceable
- Warranty period 5 years
- Sustainability rating Unclassified