Philips CoreLine Highbay Gen6, UltraEfficient, 110 W, 20000 lm, 4000 K, Wireless, Interact Ready, Beam angle 55°, IP65, IK05
BY120X G6 LED200/840 SIA NB H4
Product Description
Aluminum die cast, Gray, Basalt gray (RAL7012), Single layer powder coating, Bracket, Surface, Suspended, Sensor ready driver Interact System ready, 20000 lm, 110 W, 181 lm/W, 4000 K, (0.3818,0.3797) SDCM <5, Beam angle 55°, IP65 | Dust penetration-protected, jet-proof, IK05 | 0.7 J, Safety class I, Screw connector
Specifications
- Number of gear units 1 unit
- Driver included Yes
- Value ladder Performance
- Serviceability class Class C, luminaire without serviceable parts, not serviceable
- Warranty period 5 years
- Sustainability rating -