Product Description
Aluminum die-cast, Grey, Power supply unit with DALI interface, 25000 lm, 154 W, 162 lm/W, 6500 K, (0.316, 0.332) SDCM<5, Narrow beam, Clear, Polycarbonate, IP65 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Connection unit 3-pole