Global - English

Philips CoreLine Highbay Gen5, 144 W, 25000 lm, 6500 K, Wide beam, IP65, IK08

BY122P G5 LED250S/865 PSU WB

Product Description

Aluminum die-cast, Grey, Power supply unit (On/Off), 25000 lm, 144 W, 174 lm/W, 6500 K, (0.316, 0.332) SDCM<5, Wide beam, Clear, Polycarbonate, IP65 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Connection unit 3-pole

Order code: 911401631108
Full order code: 871951495585100

Specifications

Light source replaceable
No
Number of gear units
1 unit
Driver included
Yes
Service tag
Yes
Lighting Technology
LED
Value ladder
Performance
Warranty period
5 years

Downloads

Leaflets

Tendertext
Tender text - BY122P G5 LED250S/865 PSU WB txt 3.6 kB
Product leaflet
Localized commercial leaflet 911401631108 en_AA pdf 522.5 kB

Brochures

Install instructions
CoreLine highbay gen5, Installation Instruction pdf 1.7 MB

Visuals

Product-Photographs-911401631108_EU
Multiple assets - Visuals
Product-Diagrams-911401631108_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - BY122P G5 LED250S/865 PSU WB IES
Revit file
BY122P G5 LED250S/865 PSU WB 911401631108 ZIP
Dialux
ULD File - BY122P G5 LED250S/865 PSU WB ULD
Relux
ROLF File - BY122P G5 LED250S/865 PSU WB ROLFZ
LDT
LDT File - BY122P G5 LED250S/865 PSU WB LDT

Other

Environmental product declaration
EPD Philips CoreLine Highbay Gen5 BY122P pdf 727.8 kB