Suggestions

    iColor MR gen3

    iColor MR gen3 – intelligent RGB MR16 LED lamp for intense, saturated bursts of color

    Voir tous les 3 produits Color Kinetics
    iColor MR gen3
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
        iColor MR gen3 is an intelligent color-changing lamp that delivers intense, saturated bursts of color and color-changing effects. The stylish housing fits into most standard MR16 fixtures, including tracks, cables, rails, and pendants. With high-intensity LED light sources and three beam angles, iColor MR gen3 is suitable for a wide range of architectural, theatrical, and retail applications.

        Avantages

        High-quality light output, superior output consistency; less commissioning time required
        Light output can be tailored to the application
        Simple installation and control with standard two-conductor cable or hook-up wire

        Caractéristiques

        Can be used with most standard MR16 bi-pin base fixtures – track heads, pendants, chandeliers, sconces, pinspots, striplights
        Narrow, medium and wide beam angles to tailor light output for flood, spot, wash and direct-view applications
        Simple installation with standard two-conductor cable
        Individual unit control via PDS-70mr 24V power/data supply – from simple, preprogrammed effects to DMX/Ethernet control

        Applications

        Retail
        Hospitality
        Entertainment
        Direct view
        • Ajouter un produit
           
        • Ajouter un produit
           
        • Ajouter un produit
           
        Ajouter un produit