Suggestions

    Flex Compact gen3, RGB

    Exterior flexible strands of high-intensity nodes with intelligent RGB light

    Flex Compact gen3, RGB are flexible strands of large, high-intensity, full-color LED nodes designed for extraordinary video and graphic effects on expansive installations without the constraints of luminaire size, shape, or space. Each Flex Compact gen3, RGB strand consists of 50 individually addressable LED nodes, featuring dynamic integration of power, communication, and control. The flexible form factor accommodates two- and three-dimensional configurations, while high light output affords superior long-distance viewing for large-scale signage and building-covering video displays.

    Product Summary and Specification Sheets

    Features

    • Multiple lens options
      Clear flat, and translucent dome lenses are standard. Optional narrow beam lens available as custom. Optional marquee lenses, available in clear, semi-frosted, and translucent, snap onto flat-lens nodes to create the appearance of bulbs on a traditional theatre marquee. You can mount marquee lenses in front of a substrate or directly to mounted strands.
    •  

    • Standard and custom lengths and node spacing
      Standard on-center node spacing of 102 mm (4 in) or 305 mm (12 in) and custom spacing from 76 mm (3 in) to 610 mm (24 in) support virtually any graphic or video design. Standard 50-node strands can be field-shortened. Custom lengths of 1 to 60 nodes are also available.
    •  

    • Industry-leading controls
      Flex Compact gen3, RGB works seamlessly with the Color Kinetics full range of controllers, including Light System Manager, Video System Manager Pro, iPlayer 3, Antumbra iColor Keypad, and ColorDial Pro, or third-party controllers.
    •  

    • Daylight visible
      Flex Compact gen3, RGB strands consist of 50 large, individually controllable, high-intensity LED nodes. Each node produces full-color light output of up to 28.7 candela.
    •  

    • Adaptable mounting
      Flex Compact gen3, RGB strands can be mounted directly to a surface like traditional string lights. Detachable leader cables in multiple lengths allow you to install strings at the appropriate distance from power/data supplies. Optional mounting tracks ensure straight linear runs, while snap-on spacers hide cabling and mounting hardware between nodes for a clean, finished look. Single node mounts can be positioned individually to provide anchor points for installations with uneven node spacing or complex geometries. Optional glare shields can block unwanted spill light or prevent light sources from being visible in certain applications.
    •  

    • Custom Leader Cables
      Custom Leader Cable lengths are available in addition to standard cables of 7.6 m (25 ft), 15.2 m (50 ft), and 30.5 m (100 ft).
    •  

    • Outdoor rated
      Fully sealed for maximum node life and IP66-rated for outdoor applications.