Suggestions

    Flex Compact gen3
    Harsh Environment, RGB

    Harsh environment flexible strands of high-intensity nodes with intelligent RGB light

     

    Flex Compact gen3 Harsh Environment, RGB consists of 50 large high-intensity, individually addressable LED nodes fully sealed in a UV resistant thermoplastic overmold. This luminaire is designed to handle extreme conditions, such as dust, humidity, corrosion, and temperature shifts found in coastal locations, and a wide range of environmental stresses such as wind, and vibration found in challenging installations. Like all Flex Compact luminaries, Harsh Environment offers excellent light output, superior long-distance viewing for architectural accent and perimeter lighting, large-scale signage, and building-covering video displays.

    Product Summary and Specification Sheets

    Features

    • Outdoor rated
      Flex Compact gen3 Harsh Environment, RGB strands are fully sealed with UV resistant thermoplastic overmold, IP66-rated for harsh outdoor applications, especially in coastal environments.

     

    • Proven Reliability
      All Flex Compact HE nodes are designed to be extremely reliable year after year—thanks to smart design, extensive testing, and years of experience. With a thermoplastic overmold Flex HE luminaires can handle a wide range of extreme conditions, such as dust, humidity, corrosion, and temperature shifts found in coastal locations. 

     

    • Daylight visible
      Each Flex Compact HE strands consist of 50 large, individually controllable, high-intensity LED nodes. Each node produces full-color light output of up to 28.7 candela.

     

    • Lens and node spacing options
      Clear flat, and translucent dome lenses are standard, with a 305 mm (12 in) on-center node spacing for either lens option. Numerous custom configurations including strands lengths of 1 to 60 nodes are 101.6 mm (4 in) to 610 mm (24 in) on-center node spacing.
    • Industry-leading controls
      Flex Compact gen3 Harsh Environment, RGB works seamlessly with the Color Kinetics full range of controllers, including Light System Manager, Video System Manager Pro, iPlayer 3, Antumbra iColor Keypad, and ColorDial Pro, or third-party controllers.

     

    • Adaptable mounting
      Flex Compact gen3 Harsh Environment, RGB strands can be mounted to a variety of surfaces including bridge cables with optional Individual Node Holders. For linear runs optional Mounting Track and Spacers ensures consistent alignment and spacing. Detachable leader cables in multiple lengths allow you to install strands at the appropriate distance from power/data supplies.

     

    • Custom Leader Cables
      Custom Leader Cable lengths are available in addition to standard cables of 7.6 m (25 ft), 15.2 m (50 ft), and 30.5 m (100 ft).
    •