Suggestions

    iColor Flex LMX gen2

    iColor Flex LMX gen2 – flexible strands of large high-intensity LED nodes with intelligent color light

    Voir le produit Color Kinetics
    iColor Flex LMX gen2
    Color Kinetics
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
        Information supplémentaire

        Informations sur la famille de produits

        When designers need high-brightness RGB direct-view accent lighting, or need to design creative low-resolution video displays, iColor Flex LMX gen2 provides flexible strands of large high-intensity LED nodes. Each Flex LMX gen2 node is individually controllable, providing ultimate flexibility of design.

        Avantages

        Flexible strings fit nearly any architecture
        Unmatched flexibility to customize node count and spacing
        Twice the brightness of previous generation, at same power level

        Caractéristiques

        Superior light output – each iColor Flex LMX gen2 node produces light output of up to 11 candela (full on)
        Multiple lens options – clear flat and translucent dome lenses are standard
        Adaptable mounting – strands can be mounted directly to a surface like traditional string lights
        Industry-leading controls – works seamlessly with the complete Philips line of controllers, including Video System Manager Pro, Light System Manager, and iPlayer 3, as well as third-party controllers

        Applications

        RGB direct-view effect lighting
        Low-resolution video display
        RGB low-profile outdoor cove/accent lighting
        • Ajouter un produit
           
        • Ajouter un produit
           
        • Ajouter un produit
           
        Ajouter un produit